meter735Descr=Positions-Sollwert 7
Parameter736Descr=Drehzahl zur Position 7
Parameter737Descr=Wartezeit an Position 7
Parameter740Descr=Positions-Sollwert 8
Parameter741Descr=Drehzahl zur Position 8
Parameter742Descr=Wartezeit an Position 8
Parameter745Descr=Positions-Sollwert 9
Parameter746Descr=Drehzahl zur Position 9
Parameter747Descr=Wartezeit an Position 9
Parameter750Descr=Positions-Sollwert 10
Parameter751Descr=Drehzahl zur Position 10
Parameter752Descr=Wartezeit an Position 10
Parameter755Descr=Positions-Sollwert 11
Parameter756Descr=Drehzahl zur Position 11
Parameter757Descr=Wartezeit an Position 11
Parameter760Descr=Positions-Sollwert 12
Parameter761Descr=Drehzahl zur Position 12
Parameter762Descr=Wartezeit an Position 12
Parameter765Descr=Positions-Sollwert 13
Parameter766Descr=Drehzahl zur Position 13
Parameter767Descr=Wartezeit an Position 13
Parameter770Descr=Positions-Sollwert 14
Parameter771Descr=Drehzahl zur Position 14
Parameter772Descr=Wartezeit an Position 14
Parameter775Descr=Positions-Sollwert 15
Parameter776Descr=Drehzahl zur Position 15
Parameter777Descr=Wartezeit an Position 15
Parameter780Descr=Positions-Sollwert 16
Parameter781Descr=Drehzahl zur Position 16
Parameter782Descr=Wartezeit an Position 16
Parameter785Descr=Positions-Sollwert 17
Parameter786Descr=Drehzahl zur Position 17
Parameter787Descr=Wartezeit an Position 17
Parameter790Descr=Positions-Sollwert 18
Parameter791Descr=Drehzahl zur Position 18
Parameter792Descr=Wartezeit an Position 18
Parameter795Descr=Positions-Sollwert 19
Parameter796Descr=Drehzahl zur Position 19
Parameter797Descr=Wartezeit an Position 19

[Descriptions1]
Parameter0Descr=Speed with variable speed jog
Parameter1Descr=Ramp-up time 0..P6
Parameter2Descr=Ramp-down time P7..0
Parameter3Descr=Maximum torque current
Parameter4Descr=Minimum speed
Parameter5Descr=Maximum speed
Parameter6Descr=Speed of the ramp-up
Parameter7Descr=Speed of the ramp-down
Parameter10Descr=Password
Parameter11Descr=Password control
Parameter20Descr=Choice of the display value
Parameter22Descr=Input source
Parameter23Descr=Control mode
Parameter24Descr=Enable after power on
Parameter25Descr=Switching frequency
Parameter27Descr=Display of position
Parameter28Descr=Display of the reference value
Parameter29Descr=Display of the encoder speed
Parameter30Descr=Speed at 0V / 0mA / 4mA
Parameter31Descr=Speed at 10V / 20mA
Parameter32Descr=Analogue input range
Parameter33Descr=Add analogue input
Parameter34Descr=Torque at 0V / 0mA / 4mA
Parameter35Descr=Torque at 10V / 20mA
Parameter36Descr=Filter time constant of analogue input
Parameter37Descr=Position at 0V / 0mA / 4mA
Parameter38Descr=Position at 10V / 20mA
Parameter39Descr=Invert mask of digital inputs
Parameter40Descr=Function of digital input L5
Parameter41Descr=Function of digital input L6
Parameter42Descr=Function of digital input L7
Parameter43Descr=Function of digital input L8
Parameter44Descr=Function of digital input L9
Parameter45Descr=Fixed speed via input L5
Parameter46Descr=Fixed speed via input L6
Parameter47Descr=Fixed speed via input L7
Parameter48Descr=Fixed speed via input L8
Parameter49Descr=Fixed speed via input L9
Parameter50Descr=Fixed Torque L5
Parameter51Descr=Fixed Torque L6
Parameter52Descr=Fixed Torque L7
Parameter53Descr=Fixed Torque L8
Parameter54Descr=Fixed Torque L9
Parameter55Descr=Analogue output value
Parameter56Descr=Amplification analogue output value
Parameter57Descr=Function of relay output
Parameter58Descr=Speed threshold of relay output
Parameter60Descr=Nominal voltage for V/f characteristic
Parameter61Descr=Nominal frequency for V/f characteristic
Parameter62Descr=Voltage boost for V/f characteristic
Parameter63Descr=Dynamic boost for V/f characteristic
Parameter70Descr=Encoder increments
Parameter71Descr=Encoder type
Parameter72Descr=Speed controller, P-gain
Parameter73Descr=Speed controller, I-gain
Parameter74Descr=Maximum excitation
Parameter75Descr=Current controller, P-gain
Parameter76Descr=Current controller, I-gain
Parameter77Descr=Flux controller, P-gain
Parameter78Descr=Flux controller, I-gain
Parameter79Descr=Position controller, P-gain
Parameter80Descr=DC braking duration
Parameter81Descr=DC braking voltage
Parameter90Descr=S-Ramp time constant
Parameter91Descr=Dead-time before ramp-up
Parameter92Descr=Dead-time after ramp-down
Parameter100Descr=Nominal frequency of the motor
Parameter101Descr=Nominal speed of the motor
Parameter102Descr=Nominal voltage of the motor
Parameter103Descr=Nominal current of the motor
Parameter104Descr=Self tuning
Parameter105Descr=Motor type
Parameter106Descr=Correction angle of encoder
Parameter107Descr=Pole Method
Parameter108Descr=Start Pole angle estimation
Parameter110Descr=Nominal excitation current of the motor
Parameter111Descr=Leakage inductance
Parameter112Descr=Stator resistance
Parameter113Descr=Rotor resistance
Parameter114Descr=Magnetizing curve parameter 1
Parameter115Descr=Magnetizing curve parameter 2
Parameter116Descr=Magnetizing curve parameter 3
Parameter120Descr=Motor protection function
Parameter121Descr=Heating class of the motor
Parameter200Descr=Address of serial interface
Parameter201Descr=Baud rate of serial interface
Parameter202Descr=Timeout of serial interface
Parameter210Descr=Number of CAN node
Parameter211Descr=Baud rate of CAN interface
Parameter212Descr=CAN state
Parameter221Descr=Ramp-down over-voltage limit
Parameter230Descr=Output value of test generators
Parameter231Descr=Time duration of test generator
Parameter232Descr=Offset of test generator
Parameter233Descr=Amplitude of test generator
Parameter240Descr=Last error
Parameter241Descr=Maximum temperature
Parameter242Descr=Device type
Parameter243Descr=Software revision
Parameter244Descr=Serial number, digits 1 - 4
Parameter245Descr=Serial number, digits 5 - 8
Parameter246Descr=Actual display value
Parameter247Descr=Actual state of the drive
Parameter248Descr=Nominal current of the device
Parameter250Descr=Operating time of drive, digits 1 - 4
Parameter251Descr=Operating time of drive, digits 5 - 8
Parameter252Descr=Operating time of unit, digits 1 - 4
Parameter253Descr=Operating time of drive, digits 5 - 8
Parameter300Descr=Mains voltage (RMS, phase-phase)
Parameter301Descr=Maximum output voltage (RMS, phase-phase )
Parameter302Descr=De